概览
优势和特点
- HDMI input and output with HDCP 2.1 technology support
- Audio decoding and processing using the ADSP-21593 on the EV-21593-SOM
- Differential line level analog audio output
These boards contain an integrated circuit that requires the recipient to be a licensee of HDCP technology. Please contact your local sales office for more information.
产品详情
The EVAL-MELODY-9 board is a platform that allows users to evaluate Analog Devices, Inc., products intended for decoding high quality, digital audio signals.
The EVAL-MELODY-9 board includes a Blackfin® ADSP-BF524 processor for system control and connectors to attach the EV-21593-SOM with the ADSP-21593, which is a SHARC+® single core, high performance, digital signal processor (DSP) for audio decoding. The evaluation board also includes the ADV7672 High- Definition Multimedia Interface (HDMI®) transceiver with High-bandwidth Digital Content Protection (HDCP) 1.4/2.2/2.3 technology. To order the EVAL-MELODY-9 board, the user must be licensed for the HDCP 2.3 technology.
Full specifications for the ADSP-21593 are listed in the ADSP-21593 data sheet. Full specifications for the ADSP-BF524 are listed in the ADSP-BF524 data sheet. Consult the data sheets in conjunction with this user guide when using the EVAL-MELODY- 9 board.
These boards contain an integrated circuit that requires the recipient to be a licensee of HDCP technology. Please contact your local sales office for more information.