概览
优势和特点
- 4-layer, Rogers 4350B and Isola 370HR evaluation board
- Wideband Surface-Mount Bias Tee
- End launch, 3.5 mm RF connectors
- Through calibration path (depopulated)
产品详情
EV2HMC788ALP2 is one of two evaluation boards for HMC788ALP2E. It includes a wideband bias tee that consists of surface mount inductors, capacitors and resistors. This circuit is mechanically less fragile than EV1HMC788ALP2 which uses a wideband conical bias inductor on the RF output. EV2HMC788ALP2 is populated with components suitable for use over the entire −40°C to +85°C operating temperature range of the HMC788ALP2E. To calibrate board trace losses, a through calibration path is provided between the J1 and J2 connectors. J1 and J2 must be populated with RF connectors to use the through calibration path. For more details on the EV2HMC788ALP2 evaluation board, consult the user guide.