概览
优势和特点
- Flexible inertial sensor evaluation platform
- Controller board and interface board operate with interchangeable evaluation boards
- Separates device under test (DUT) from controller for accurate environmental testing
- Saves data to file
- Standard USB cable for power and communications
- PC-based GUI
- Fast, easy installation
产品详情
The EVAL-ADXL366-SDP is an simple customer evaluation system that gives users the ability to quick start testing and evaluation of the ADXL366 microelectromechanical systems (MEMS) accelerometer. The system consists of a main board (EVAL-SDP-CB1Z (SDP-B) system demonstration platform), an interface board (EVALSDP-INTER4-Z), and a satellite board (EVAL-ADXL366Z breakout board).
Figure 1 in the user guide shows the full customer evaluation system setup. The SDP-B connects directly to a PC via an USB cable, with the USB connection providing both communications and power to the board. The SDP-B is connected to the EVAL-SDP-INTER4-Z interface board, which provides the signal conditioning and electrical connections to communicate with the EVAL-ADXL366Z breakout board.
The EVAL-ADXL366-SDP user guide provides an overview of how to use the application software, and the functionality of the software is described with examples where appropriate.
Note: Because the software used to evaluate the EVAL-ADXL366Z breakout board is the same software used to evaluate the ADXL367, some figures in this user guide reference the ADXL367.
相关产品
文档
-
EVAL-ADXL366-SDP: Customer Evaluation System User Guide (Rev. 0)2026/11/19PDF4MB