概览
优势和特点
- 2 sets of spaced vias for population of 5-pin headers
- Easily attached to a prototyping board or PCB
- Small size and board stiffness minimize the impact on the system and acceleration measurement
产品详情
The EVAL-ADXL357B is a simple evaluation board that allows quick evaluation of the performance of the ADXL357B, low noise, low power accelerometer. The EVAL-ADXL357B is ideal for evaluating the ADXL357B in an existing system because the stiffness and the small size of the EVAL-ADXL357B minimize the effect of the board on both the system and acceleration measurements.The ADXL357B is a low noise density, low 0 g offset drift, low power, 3-axis microelectromechanical system (MEMS) accelerometer with selection measurement ranges (±10 g, ±20 g, and ±40 g). The ADXL357B offers industrial leading noise, minimal offset drift over temperature, and long-term stability, enabling precision applications with minimal calibration.
The low drift, low noise, and low power ADXL357B enables accurate tilt measurement in an environment with high vibration, such as airborne inertial measurement units (IMUs). The low noise over higher frequencies is ideal for wireless condition monitoring.
The ADXL357B multifunction pin names are referenced only by their relevant function for either the serial peripheral interface (SPI) or limited I2C interface.
For full details on the ADXL357B, see the ADXL357B data sheet, which can be consulted in conjunction with this user guide when using the EVAL-ADXL357B evaluation board.