优势和特点
- 2.5 kV fully isolated (power and data) RS-232 transceiver
- Convenient connections for power and signal via screw terminal blocks
- 3.3 V or 5 V operation
- Test points for measuring all signals
- All external components required included for correct operation
产品详情
The EVAL-ADM3252EEBZ evaluation board can be used for easy evaluation of the ADM3252E isolated RS-232 transceiver. Screw terminal blocks provide convenient connections for the power and signal connections. Test points are included on the power and signal lines on both sides of the isolation barrier. All required external components are included on the evaluation board.