概览
产品详情
ADL5605-EVALZ is a 4-layer, FR4-equivalent printed circuit board, and configured for 943 MHz operation. It requires 5V/307 mA power supply for normal operation. The 5V power supply should be connected to the vector leads, labeled VCC1 and GND3. RFIN is the RF input port, and RFOUT is the RF output port. Both ports are populated with edge-mounted SMA connectors.
文档
- 
                                                                
                                                                    
                                                                                                                                            ADL5605: 700 MHz to 1000 MHz, 1 W RF Driver Amplifier Data Sheet (Rev. B)2011/6/3PDF507 K
- 
                                                                
                                                                    
                                                                                                                                            ADL5605 Gerber Files2012/1/24ZIP283 kB