概览

优势和特点

  • Dual ADIN1320 PHY with configurable port connectivity
    • Flexible PHY interface configuration
    • Port 0 ADIN1320 supports connection to both RJ45 and SFP connectors
    • Port 1 ADIN1320 supports connection to RJ45 and SMA connectors for SGMII signal access
  • Standalone operation via hardware configuration
  • FMC connector for FPGA/SoC integration
  • GBPHY-FMC-B2B expansion board included
    • MAC signal probing
    • Loopback testing
    • Back-to-back PHY operation
  • Flexible power supplies options
    • Selectable VDDIO voltage
    • Power rail measurement points
  • Software and GUI support

产品详情

The EV-ADIN1320FMCZ evaluation board is designed to simplify the testing and integration of the ADIN1320, a low-power, single-port Gigabit Ethernet physical layer (PHY) optimized for industrial applications. The platform enables comprehensive evaluation of the ADIN1320 functionality, including Ethernet and serializer/deserializer (SerDes) interfaces. By supporting the ADIN1320 copper and fiber Ethernet capabilities, the platform allows evaluation of the following:

  • Copper Ethernet: 10BASE-Te, 10BASE-T, 100BASE-TX, 1000BASE-T
  • Fiber and SerDes protocols: 1000BASE-X, 100BASE-FX, 1000BASE-KX

The evaluation board integrates two ADIN1320 PHYs, each connected to an RJ45 connector with integrated magnetics for copper connectivity and configured to support different SGMII interface options as follows:

  • Port 0 ADIN1320 with an SFP cage for fiber or copper SGMII modules
  • Port 1 ADIN1320 with SMA connectors for SGMII signal access

Both PHYs have their media access control (MAC) I/O pins routed to a field-programmable gate array (FPGA) mezzanine card (FMC) connector, which allow seamless integration with FMC-compatible FPGA or system on a chip (SoC) platforms. An included GBPHY-FMC-B2B expansion board enables MAC signal probing, MAC loopback, and back-to-back PHY connection for advanced evaluation scenarios.

Power can be supplied by USB-C, terminal block (P23), or barrel connector (P4). On-board DC-DC converters and buck regulators generate all required rails, with easy VDDIO level switching by a rotary switch and current measurement points for AVDD_3P3, DVDD_0P9, and VDDIO.

Please see the User Guide for the full description.

相关产品

包装内含

  • EV-ADIN1320FMCZ evaluation board
  • GBPHY-FMC-B2B FMC expansion board
  • 2× Ethernet cable with RJ45 connectors
  • USB-A to USB-C cable

使用入门

EQUIPMENT NEEDED

  • RJ45 cable or fiber optic cable
  • SFP module
  • USB-C cable

SOFTWARE NEEDED

  • ACE software
  • ADIN1320 ACE plug-in
  • Serial port terminal software (optional)

软件

ACE软件

ZIP
1.3 MB
ACE plug-in for Board.ADIN1320 1.2026.3021151 [10月 05 26]
The ADIN1320 is a low-power, single-port Gigabit Ethernet transceiver that supports copper, fiber, and backplane Ethernet connectivity. Its key features include low latency and energy-efficient operation, making it an excellent choice for a wide range of industrial Ethernet applications where performance and power efficiency are critical. This plugin supports EV-ADIN1320FMCZ Board
EXE
157 MB
ACE Installer Software 1.30.3522.122 [8月 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.