概览
优势和特点
- EVAL-ADBMS6948-E0-HS-HL
- Analog front end of the ADBMS6948 with SPI lines brought out for communication with external MCU
- Connectors for cell inputs
- Cell connector
- NTC connector for cell temperature measurement
- Board connector for external current sense and diagnostic inputs
- Arduino header to interface with SDP-K1
- Primarily board for basic evaluation of the ADBMS6948
产品详情
The EVAL-ADBMS6948 allows the evaluation of the ADBMS6948, 16-channel, battery pack monitoring system. It describes how to set up the ADBMS6948 demo board, compile and Mbed run code on the Keil® studio platform, and view the results on the serial terminal.
The evaluation of the ADBMS6948 requires the ADBMS6948 demo board with the SDP-K1 evaluation board using the ADBMS6948 released software on the Mbed platform.
Full specifications on the ADBMS6948 are available in the ADBMS6948 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-ADBMS6948 board.
For the current schematic, printed circuit board (PCB) layout, and bill of material (BOM), refer to the EVAL-ADBMS6948 product page.
相关产品
使用入门
EQUIPMENT NEEDED
- External equipment
- DC power supply
- Windows® PC with USB 2.0 (or higher)
- Boards/components required for evaluation
- EVAL-ADBMS6948-E0-HS-HL
- EVAL-ADBMS6948-16-CS
- EVAL-SDP-CK1Z