概览

产品详情

本页面提供有关评估AD9956的评估板文档和订购信息。

软件

评估软件

EXE
4.51 M
AD9956 Evaluation Software (Rev. 2.0)
This is the main installer and is 64-bit compatible.
TXT
1.81 K
AD9956 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing an older eval board so that it's compatible with the 64-bit USB driver.
EXE
7.35 M
评估板USB闪存编程器
包含用于重新闪存USB EEPROM的EXE文件。