概览
优势和特点
- Full featured evaluation board for the AD7173-8
- PC control in conjunction with the Analog Devices, Inc., SDP-K1 board (EVAL-SDP-CK1Z)
- PC software for control and data analysis (time domain)
- Standalone capability
产品详情
The EVAL-AD7173-8ARDZ evaluation board features the AD7173-8, a 24-bit, 250kSPS analog-to-digital converter (ADC) with integrated analog input buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 5V USB is regulated to 5V and 3.3V; this supplies the AD7173-8 and support components. The evaluation board connects to a USB port via the system demonstration platform (SDP) controller board EVAL-SDP-CK1Z (SDP-K1).
The AD717x ACE software fully configures the AD7173-8 device functionality via a user accessible register interface and provides DC time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. Full specifications on the AD7173-8 are available in the product data sheet, which must be consulted in conjunction with this user guide when working with the evaluation board. Full details for the SDP-K1 controller board are available on the Analog Devices website.
相关产品
使用入门
EQUIPMENT NEEDED
- EVAL-AD7173-8ARDZ
- EVAL-SDP-CK1Z
- DC signal source
- USB cable
- PC running Windows with USB 2.0 port
文档
-
EVAL-AD7173-8ARDZ Design Files2025/4/15ZIP1 M