概览
优势和特点
- Full featured evaluation board for the AD5143 in conjunction with low voltage digital potentiometer (digiPOT) motherboard (EVAL-MB-LV-ARDZ)
- Various test circuits
- Various power solutions
- Various AC/DC input signals
- PC control in conjunction with the Analog Devices, Inc., EVALSDP-CK1Z (SDP-K1) controller board
产品详情
This user guide describes the evaluation board for evaluating the AD5143—a digital potentiometer with 256 positions and nonvolative memory. With versatile programmability, the AD5143 allows multiple modes of operation, including read/write access in the RDAC and EEPROM registers, increment/decrement of resistance, resistance changes in ±6 dB scales, wiper setting readback, and extra electronically erasable programmable read‐only memory (EEPROM) for storing user-defined information, such as memory data for other components or a lookup table.
The AD5143 supports a dual supply (±2.25V to ±2.75V) operation and a single supply (+2.3V to +5.5V) operation, making the device suitable for battery-powered applications and many other applications. The EVAL-MB-LV-ARDZ incorporates an internal power supply from the USB and provides on-board +5V, +3V, +2.5V/−2.5V supplies to the EVAL-AD5143-2DBZ.
The EVAL-MB-LV-ARDZ interfaces with the USB port of a PC via the system demonstration platform (SDP-K1) controller board. The ACE software is available for download on the EVAL-AD5143-2DBZ product page. This software enables the user to program the AD5143. A peripheral module interface (PMOD) connection is also available that allows the connection of different microcontrollers to the EVAL-MB-LV-ARDZ without the SDP-K1 controller board. Note that when a microcontroller is used through the PMOD connection, the SDP-K1 board must be disconnected, and the user cannot use the ACE software.
Complete specifications for the AD5143 part can be found in the AD5143 data sheet, which is available from Analog Devices, and must be consulted in conjunction with this user guide when using the evaluation board.
相关产品
使用入门
HARDWARE REQUIRED
SOFTWARE REQUIRED
文档
-
UG-2335: Evaluating the AD5143 Digital Potentiometer (Rev. 0)2026/9/10PDF3 MB
-
EVAL-AD5143-2DBZ Design Files2026/10/28ZIP551 KB