概览
产品详情
Demonstration circuit 888A-C is a high power isolated synchronous forward converter with synchronous secondary side control featuring the LTC3725 and LTC3706. When powered from a 36-72V input, a single DC888A-C provides an isolated 12V at 20A in a quarter-brick footprint. If higher output current is required, multiple DC888A boards may be stacked together using on-board connectors for a complete PolyPhase current sharing solution.
文档
-
DC888A - Schematic2009/9/24PDF52K
-
DC888A-C - Demo Manual2011/2/19PDF1M
-
DC888A-C - Design File2011/2/19ZIP1M