概览
产品详情
Demonstration circuit 2623A features the LTC6404-1 amplifier. The DC2623A includes two of these amplifiers and is designed to drive the inputs of the DC2290 demo board. The DC2290 features the LTC2387 18-bit, 15Msps high speed SAR ADC. The linearity and low noise of the LTC6404-1 make it an ideal candidate to drive the LTC2387 at frequencies above 1MHz.
Note: The DC2623A is configured to provide a voltage gain of 4 from either a single-ended source or a differential one.
相关产品
文档
-
DC2623A - Schematic2017/6/16PDF49K
-
DC2623A - Demo Manual2017/6/16PDF299K
-
DC2623A - Design Files2017/6/16ZIP998K