概览
产品详情
The DC2467 Linduino® shield is a demonstration system for the LTC2970 dual power supply monitor and margining controller. The LTC2970 provides a rich set of features for monitoring and controlling two power rails, including monitoring supply voltage and current, detecting faults in voltage and current, margining the supply voltage high or low, measuring temperature, and turning the supplies on and off through GPIO pins. It is fully accessible through the built-in I2C bus, which allows it to communicate with an external microcontroller or other I2C bus master.
相关产品
文档
-
DC2467A - Schematic2016/8/23PDF146K
-
DC2467A - Demo Manual2016/8/23PDF3M
-
DC2467A - Design Files2016/11/7ZIP1M
工具及仿真模型
LTpowerPlay
LTpowerPlay®
LTpowerPlay®是一款功能强大且基于Windows的开发环境,支持凌力尔特的数字电源系统管理(PSM)产品。