概览

产品详情

Demonstration circuit 2252A-A is a lab tool to program and verify the EEPROM inside the LTC3882 IC. The DC2252A-A is shipped with a LTC3882 placed in the clamshell style programming socket. The EEPROM contains the factory default configuration. The demo system also requires a Windows PC, the DC1613A USB-to-I2C/SMBus/PMBus Controller and the LTpowerPlay software. The LTpowerPlay™ .proj file that corresponds to the factory default can be found in the GUI.

相关产品

工具及仿真模型

LTpowerPlay

LTpowerPlay®

LTpowerPlay®是一款功能强大且基于Windows的开发环境,支持凌力尔特的数字电源系统管理(PSM)产品。

硬件 (1)

控制器板