概览
产品详情
Demonstration circuit 2143A-C is a high efficiency, high density, μModule regulator with 4.5V to 16V input range. The output voltage is adjustable from 0.5V to 1.8V, and it can supply 144A maximum load current. The demo board has four LTM4677 μModule® regulators, and the LTM4677 is a dual 18A or single 36A step-down regulator with PMBus power system management. Please see LTM4677 data sheet for more detailed information.
相关产品
文档
-
DC2143A-C - Schematic2016/5/27PDF191K
-
DC2143A-C - Demo Manual2016/6/8PDF1M
-
DC2143A-C - Design Files2016/5/27ZIP3M