概览
产品详情
Demonstration Circuit 2045A featuring the LTC3118 is a dual input fixed frequency synchronous buck-boost converter with an intelligent integrated low-loss Power-Path™. The unique all N-Channel architecture provides efficient operation from either input source to a programmable output voltage above, below or equal to the input. Voltage capability of up to 18V provides flexibility and voltage margin for a variety of applications and power sources.
相关产品
文档
-
DC2045A - Schematic2015/3/16PDF88K
-
DC2045A - Demo Manual2015/3/16PDF946K
-
DC2045A - Design Files2015/3/16ZIP1M