概览
产品详情
Demonstration circuit 1725A features LT3759 in a 485kHz boost converter, designed for a 5V/2A output from a 1.8V to 4.5V input. The LT3759 is a current mode DC/DC Boost/SEPIC/Inverting controller operating over an input range of 1.6V to 42V. Thanks to a novel FBX pin architecture, the LT3759 allows both positive and negative output feedback voltages.
相关产品
文档
-
DC1725A - Schematic2011/12/14PDF51K
-
DC1725A - Demo Manual2011/12/14PDF257K
-
DC1725A - Design Files2011/12/14ZIP1M