概览
产品详情
Demonstration circuit 1677A is a dual 60V monolithic 1A step-down regulator featuring the LT3988. The demo board operates from inputs up to 60V. The outputs are 5V, 1A and 3.3V, 1A. The wide input range of the LT3988 allows a variety of input sources, such as commercial vehicle batteries and industrial supplies. The switching frequency can be programmed either via oscillator resistor or external clock over a 250kHz to 2.5MHz range. The LT3988 internal boost diodes and loop compensation reduce the components count and solution size. The current mode control scheme creates fast transient response and good loop stability. The EN/UVLO pin can be used to set the part in micropower shutdown mode, reducing the supply current to less than 2μA.
相关产品
文档
-
DC1677A - Schematic2012/6/21PDF44K
-
DC1677A - Demo Manual2012/6/14PDF146K
-
DC1677A - Design Files2012/6/21ZIP559K