概览
产品详情
Demonstration circuit 1675A is a high efficiency, 6-phase, synchronous buck converter with a 7V to 14V input range that utilizes two LTC3829 controllers. It can supply 120A maximum load current with a 1.5V output voltage. The LTC3829 is a feature-rich single-output 3-phase synchronous buck controller with on-chip drivers and remote output voltage sensing.
相关产品
文档
-
DC1675 - Schematic2012/3/6PDF191K
-
DC1675A - Demo Manual2011/3/30PDF1M
-
DC1675A - Design Files2011/3/30ZIP2M