概览
产品详情
Demonstration circuit 1668B-A is a PolyPhase® power supply featuring two LTM4627 high efficiency synchronous buck μModule® regulators. The DC1668B-A input voltage range is between 4.5V to 20V with a jumper programmable output voltage from 0.6V to 3.3V. The demo circuit can deliver up to 30A of load with excellent current-sharing. Current derating may be necessary under certain operating conditions.
相关产品
文档
-
DC1668B - Schematic2012/5/3PDF113K
-
DC1668B-A - Demo Manual2013/2/15PDF582K
-
DC1668B - Design Files2011/12/15ZIP4M