概览
产品详情
Demonstration circuit 1626A is a dual output 1.5V/15A and 1.2V/15A synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 26V. The demo board comes in two versions. The -A version uses inductor DCR current sensing with an iron powder inductor for high efficiency. The -B version uses a 2.5mΩ sense resistor for accurate current sensing with a low DCR ferrite inductor.
相关产品
文档
-
DC1626A - Schematic2011/12/16PDF89K
-
DC1626A - Demo Manual2011/11/7PDF276K
-
DC1626A - Design File2011/11/7ZIP1M