概览
产品详情
The DC1605B is a demonstration system that showcases the LTC2936, a 6-channel I2C/SMBus voltage supervisor with EEPROM. The LTC2936 simultaneously monitors up to six power supply voltages and detects undervoltage and overvoltage conditions. In addition the LTC2936 monitors two GPI pins and is able to drive three GPIO pins to indicate OV, UV, system reset, system alert, or other control signal.
相关产品
文档
-
DC1605B - Schematic2015/3/25PDF145K
-
DC1605B - Demo Manual2015/3/25PDF1M
-
DC1605B - Design Files2015/3/25ZIP2M
工具及仿真模型
LTpowerPlay
LTpowerPlay®
LTpowerPlay®是一款功能强大且基于Windows的开发环境,支持凌力尔特的数字电源系统管理(PSM)产品。