概览
产品详情
Demonstration circuit 1578A-B is a micropower monolithic step-down DC/DC switching regulator featuring the fixed 5V output LT3695-5. The demo board operates from 6.9V to 36V and can withstand input voltage transients up to 60V. It provides 5V @ 1A at its output. The LT3695 family tolerates adjacent pin shorts or an open pin without raising the output voltage above its programmed value.
相关产品
文档
-
DC1578A - Schematic2012/5/3PDF42K
-
DC1578A - Demo Manual2010/6/17PDF294K
-
DC1578A - Design Files2010/6/17ZIP605K