概览
产品详情
Demonstration circuit 1578A-A is a micropower monolithic step-down DC/DC switching regulator featuring the fixed 3.3V output LT3695-3.3. The demo board operates from 4.5V to 36V and can withstand input voltage transients up to 60V. It provides 3.3V @ 1A at its output. The LT3695 family tolerates adjacent pin shorts or an open pin without raising the output voltage above its programmed value.
相关产品
文档
-
DC1578A - Schematic2012/5/3PDF42K
-
DC1578A - Demo Manual2010/6/17PDF294K
-
DC1578A - Design Files2010/6/17ZIP605K