概览
产品详情
Demonstration Circuit 1570 is a 1.0MHz current mode step-down switching regulator with programmable output current limit. The current limit accurately controls the system power dissipation and reduces the size of the power path components. The demo board operates with a 7.5V to 36V (60 transients) input voltage range and provides a 3.3V output. The current limit can be set to 0.6A, 0.AV, 1A or 1.2A using jumpers J2 and J3.
相关产品
文档
-
DC1570A - Schematic2009/11/24PDF90K
-
DC1570A - Demo Manual2009/11/24PDF621K
-
DC1570A - Design Files2009/11/24ZIP640K