概览
产品详情
Demonstration circuit 1544 is a Boost, SEPIC, Flyback and Inverting Converter with 5A, 40V Switch featuring the LT3957. The LT3957 can be configured as a boost, flyback, SEPIC, and inverting converter, but the demonstration circuit is assembled as a boost. The input voltage range is 4.5V to 20V and the output voltage is 24V with 600mA over the entire input voltage range.
相关产品
文档
-
DC1544A - Schematic2010/8/25PDF56K
-
DC1544A - Demo Manual2010/8/25PDF141K
-
DC1544A - Design Files2010/8/25ZIP2M