概览
产品详情
Demonstration circuit 1527 is a monolithic step-down DC/DC switching regulator featuring the LT3971. The switching frequency is adjustable up to 2MHz. The demo circuit is designed for 3.3V, 1.2A output from a 4.5V to 38V input. The circuit consumes only 2.8μA of quiescent current.
文档
-
DC1527A - Schematic2010/4/15PDF37K
-
DC1527A - Demo Manual2010/4/15PDF595K
-
DC1527A - Design Files2010/4/15ZIP638K