概览
产品详情
Demonstration circuit 1458 is a monolithic step-down DC/DC switching regulator featuring nonsynchronous LT3972. The demo board is designed for 5V @ 3.5A output from a 6.3V to 33V input with transients up to 62V.
相关产品
文档
-
DC1458A - Schematic2009/9/24PDF30K
-
DC1458A - Demo Manual2009/9/24PDF462K
-
DC1458A - Design File2009/9/24ZIP788K