概览
产品详情
Demonstration circuit 1428A features the dual output LT3645 step-down regulator plus linear regulator. The circuit is designed to convert a 5V to 36V (55V transients) input source to 3.3V at 500mA using the buck regulator and this output is linear regulated down to provide 2.5V at 200mA. Thus the two outputs provide 300mA (buck) and 200mA (LDO).
相关产品
文档
-
DC1428A - Schematic2012/5/4PDF37K
-
DC1428A - Demo Manual2011/6/13PDF153K
-
DC1428A - Design Files2011/6/13ZIP623K