概览

产品详情

Demonstration circuit 1359 is a Dual Monolithic Buck Regulator with Power-On Reset and Watchdog Timer featuring the LT3640. The board operates from inputs ranging from 5V to to 35V and withstands transients up to 55V. The outputs are 3.3V @ 0.8A and 1.2V @ 1A.

相关产品

文档