概览
产品详情
Demonstration circuit 1320 is a high power density step-down DC/DC converter featuring the LTC3608EWKG (DC1320A-A) or the LTC3609EWKG (DC1320A-B) high current, high input voltage monolithic DC/DC step-down converter. The input voltage of the DC1320A-A is from 5V to 20V and it provides a jumper-selectable output voltage of 1.5V, 1.8V, 2.5V, or 3.3V @ 8A.
相关产品
文档
-
DC1320A - Schematic2012/5/14PDF36K
-
DC1320A - Demo Manual2012/5/14PDF178K
-
DC1320A - Design Files2012/5/14ZIP2M