概览
产品详情
Demonstration circuit 1195 features the LTM8023, a step-down regulator preconfigured to deliver 3.3V at up to 2A from a 5V to 36V input supply. The LTM8023 is a step-down converter, so minimum amount of headroom is required to keep the output in regulation. In addition, the input voltage required to turn on is higher than that required to run (see Minimum Input Voltage section in the data sheet for detail). The optional Burst Mode® operation of LTM8023 supports high efficiency and low output ripple at light load conditions.
相关产品
文档
-
DC1195A - Schematic2009/9/24PDF25K
-
DC1195A - Demo Manual2010/10/21PDF1M
-
DC1195A - Design File2009/9/24ZIP994K