概览
产品详情
Demonstration circuit 1149 is a monolithic step-down DC/DC switching regulator featuring LT3680. The LT3680 can be synchronized over a 250 kHz to 2 MHz range. The demo board is designed for 5V/3.5A output from a 6.3V to 36V input.
相关产品
文档
-
DC1149A - Schematic2009/10/6PDF29K
-
DC1149A - Demo Manual2009/10/6PDF669K
-
DC1149A - Design Files2009/10/6ZIP682K