概览
产品详情
Demonstration circuit 1072B is a step-down converter using the LTC3561A monolithic synchronous buck regulator. The DC1072B has an input voltage range of 2.5V to 5.5V, and is capable of delivering up to 1A of output current at a jumper-selectable output voltage of 1.2V, 1.5V, 1.8V or user-defined.
相关产品
文档
-
DC1072B - Schematic2009/9/24PDF28K
-
DC1072B - Demo Manual2009/9/24PDF404K
-
DC1072B - Design File2009/9/24ZIP1M