概览
产品详情
Demonstration circuit 1035 is a current mode synchronous switching regulator featuring the LTC3812-5. The circuit is configured as a synchronous step-down regulator operating at 260kHz switching frequency. The output voltage is 3.3V at 6A maximum load. The input voltage range is 7V to 60V.
相关产品
文档
-
DC1035A - Schematic2009/9/24PDF46K
-
DC1035A - Demo Manual2009/9/24PDF571K
-
DC1035A - Design File2009/9/24ZIP835K