概览
优势和特点
- Provides the user with a platform to evaluate the features and performance of the evaluation kit
- Allows the user to prototype and test their IoT applications before moving on to full-scale development
- Provides tools for analyzing the power consumption of the device, helping the user to optimize their applications for energy efficiency
- Includes development tools, libraries, and documentation to assist user in writing and debugging their code
- Helps the user analyze and study the different modulation schemes, data rates, and other parameters relevant to IoT communication
- Comes with user-friendly interfaces, documentation, and software tools that simplify the integration process which can save developers time and effort when incorporating the SX1261 into their IoT devices
产品详情
The AD-MAX32SXWISE-SL development kit is a tool intended for designing solutions based on low-power, long range proprietary radio communication technique. This platform features the SX1261, an RF transceiver based on spread spectrum modulation techniques derived from chirp spread spectrum (CSS) technology, and supports a frequency range from 800 MHz to 960 MHz. This solution is also based on the MAX32670 ultralow power microcontroller based on Arm Cortex-M4 processor.
The platform comes in an Arduino Uno form factor, with two PMOD connectors, and an ESP32 Dev Kit connector for easy-to-connect sensors and signal conditioning add-on modules. Complete with working software and hardware, as well as software examples, this kit makes it easier for customers to prototype and create connected systems and solutions for IoT applications. The base platform is accompanied with various Analog Devices add-on hardware but is also compatible with 3rd party hardware. A free programming and debugging tool called MaximSDK is also provided by Analog Devices.
The AD-MAX32SXWISE-SL development kit is complete with 1 base board, 3 sensor nodes, gateway setup essentials, and other accessories. However, customers also have the option to avail of the components individually as intended for their application development.
Base Board:
- MAX32670-SX-ARDZ Base board (can be purchased separately)
Component Sensor Nodes:
- EV-STRUCTURAL-ARDZ Sensor for Structural Monitoring (can be purchased separately)
- EV-FLOWMETER-ARDZ Sensor for Flow Rate Metering (can be purchased separately)
- EV-ADE9000-SHIELDZ Sensor for Electric Metering (can be purchased separately)
Gateway Essentials and Other Accessories (can be purchased separately)
- RAK5146 PiHAT Kit
- Raspberry Pi 4 Model B
- MAX32625PICO Rapid Development Board
- RPi4 Power Supply Adapter
- MicroSD Card
- LAN Cable
Applications:
- Battery-Powered Medical Devices
- Industrial Sensors
- Optical Communication Modules
- Secure Radio Modem Controller
- Smart Sensor Controller
文档
-
AD-MAX32SXWISE-SL Design Support Files2024/4/2ZIP17 M
-
AD-MAX32SXWISE-SL User Guide2026/9/3
-
如何将lwIP TCP/IP协议栈集成到嵌入式应用中2024/7/9