概览
优势和特点
Wide Range BMS System
- Can operate from 36V to 48V, can handle currents up to 100A
Battery Chemistry Compatibility
- Supports multiple battery chemistries: Ni-MH, Li-ion, LiFePO4, Sodium-ion, and others
System Integration
- Plug-and-play integration
- MCU-agnostic design for easy integration into existing systems
- Flexible topology support: Centralized, Distributed, and Modular configurations
Monitoring Capabilities
- Cell voltage accuracy: ±3.6mv
- Temperature monitoring: Up to 8 sensors
- SoC/SoH Coulomb counting
- High-side and low-side current sensing
Vehicle State Management
- E2W/E3W vehicle state condition readiness
- Support for Driving, Charging, Parking, and Fault states
Connectivity and Software
- Daisy-chaining ready for multi-board configurations
- Comprehensive GUI compatible with any PC/laptop
- Integrated firmware and GUI software suite
- Real-time monitoring, diagnostics, and data plotting capabilities
- Open-source BMS example codes provided
产品详情
The AD-BMSE2E3WLC-48V is the baseboard of the AD-BMSE2E3WLC-SL Solution Kit, developed to simplify the evaluation of Battery Management Systems for Electric 2- and 3-Wheeler (E2/E3W), Light Electric Vehicle (LEV), and energy storage applications.
Operating over a battery voltage range of 36V to 48V and supporting currents up to 100A, the board integrates battery monitoring, current sensing, power-path control, communication interfaces, and MCU connectivity into a single platform. Its MCU-agnostic architecture, Arduino-compatible headers, FeatherWing connector, and isoSPI communication interface provide flexibility for integration into centralized, distributed, or modular BMS architectures.
When paired with the EVAL-ADBMS1816WLC Daughter Board, it enables a wider range of high-accuracy cell voltage measurement (up to 96V), temperature monitoring, SOC/SOH estimation, and battery protection functions required for LEV systems.
Built around the automotive-grade ADBMS1816W battery monitoring IC, the AD-BMSE2E3WLC-48V Baseboard supports multiple battery chemistries, including Li-ion, LiFePO4, Ni-MH, and Sodium-ion batteries.
APPLICATIONS
- Medium to High Performance Electric and Hybrid 2- or 3-Wheeler Vehicles
- Light Electric Vehicles
- BMS Battery Research and Development
- Adaptive Battery Type System Monitoring
- Portable Energy Storage Systems
For those interested in purchasing the Solution Kit, which includes the daughterboard as well as the other accessories needed for full reference design evaluation, please visit the AD-BMSE2E3WLC-SL page.
相关产品
文档
-
AD-BMSE2E3WLC-48V - Design Files2026/8/28ZIP12 MB
-
AD-BMSE2E3WLC-48V User Guide2026/8/28