DS21352/DS21552 versus DS2152 Single Chip Transceiver
Abstract
This application note will help with the migration from a current design using the DS2152 single chip transceiver (SCT) to one using the DS21352 or DS21552 SCT. These two devices are foot print compatible which allows the DS2152 to be replaced with only minor modifications to both the hardware and software. Some of the benefits of the migration to the DS21352 or DS21552 are that these devices have a more advanced HDLC, support JTAG test functions, multiple devices can communicate on a single high-speed bus, and operate at 3.3 volts with 5.0 volt tolerant I/O. To take advantage of these new functions, the application note outlines the specific hardware and software differences. It also indicates the specific sections of the DS21352 and DS21552 data sheet which have more information on the new functions what are available.
1. Introduction
This application note highlights the differences between the DS21352/DS21552 and the DS2152. The DS21352/DS21552 is a superset of the DS2152 maintaining a consistent pin out and register set. All of the original features of the DS2152 have been retained and software created for the DS2152 is transferable to the DS21352/DS21552 with minimal effort. The DS21352 and DS21552 are functionally equivalent with the only difference being the required supply voltage— the DS21352 operates at 3.3V and the DS21552 operates at 5V.
2. Additional Functionality
| New Features | Data Sheet Section |
| HDLC controller Buffer depth increased from 16 to 64 bytes HDLC over DS0 functionality added |
15 |
| JTAG | 19 |
| 8 Mbps interleaved PCM bus operation | 20 |
| 3.3V operation with 5V tolerant I/O (for DS21352) | 23 |
3. Changes in Register Definitions
When implementing the new features of the DS21352/DS21552, a priority was placed on preserving the DS2152’s register map to facilitate code migration from existing DS2152 designs. This section highlights register additions and differences found in the DS21352/DS21552.
3.1 New Feature Register Usage
Highlights specific registers related to new features. Each item can be found in the data sheet under the listed sections.
| Register | Address | Description |
| RDC1 | 90h | Receive HDLC DS0 Control Register 1 |
| RDC2 | 91h | Receive HDLC DS0 Control Register 2 |
| TDC1 | 92h | Transmit HDLC DS0 Control Register 1 |
| TDC2 | 93h | Transmit HDLC DS0 Control Register 2 |
| Register | Address | Description |
| IBO | 94h | Interleave Bus Operation |
3.2 Bit Assignment Changes within Existing Registers
Highlights bit locations in the DS21352/DS21552 which have changed from the DS2152.
| Register | Bit # | DS2152 Symbol | DS2152 Description | DS21352/DS21552 Symbol | DS21352/DS21552 Description |
| CCR3 | 7 | ESMDM | Elastic Store Minimum Delay Mode |
RESMDM | Rx Elastic Store Minimum Delay Mode |
| CCR3 | 6 | ESR | Elastic Store Reset | TCLKSRC | Tx Clock Source Select |
| CCR3 | 0 | N/A | Not assigned | TESMDM | Tx Elastic Store Minimum Delay Mode |
| CCR6 | 6 | N/A | Not assigned | RESALGN | Rx Elastic Store Align |
| CCR6 | 5 | N/A | Not assigned | TESALGN | Tx Elastic Store Align |
| CCR7 | 5 | N/A | Not assigned | RESR | Rx Elastic Store Reset |
| CCR7 | 4 | N/A | Not assigned | TESR | Tx Elastic Store Reset |
4. Changes in Device Pin Out
4.1 Package types
The DS2152 and DS21352/DS21552 are both offered in a 100 pin 14 x 14 x 1.4mm LQFP. Values listed are for body dimensions.
4.2 Device Pin Differences
| Pin # | DS21352/DS21552 | DS2152 | Description |
| 2 | JTMS | NC | IEEE 1149.1 Test Mode Select |
| 4 | JTCLK | NC | IEEE 1149.1 Test Clock Signal |
| 5 | JTRST | NC | IEEE 1149.1 Test Reset |
| 7 | JTDI | NC | IEEE 1149.1 Test Data Input |
| 10 | JTDO | NC | IEEE 1149.1 Test Data Output |
| Pin # | DS21352/DS21552 | DS2152 | Description |
| 36 | CI | NC | Carry In |
| 54 | CO | NC | Carry Out |
| Pin # | DS21352/DS21552 | DS2152 | Description |
| 76 | FMS | NC | Framer Mode Select |