ces 2026 desktop 2560x350
ces 2026 mobile 640x350
 

1月6日至9日
内华达州拉斯维加斯
西厅2楼
W237和W238

CES Logo

Preview our CES Automotive Demos

Vision to Action: Centralized Lighting Control for SDVs

Learn how ADI enables Software-Defined Vehicles by shifting control logic to a centralized computing unit, utilizing GMSL and E²B technologies to control headlamp behavior based on machine vision input. A GMSL-connected camera streams video to a High-Performance Compute Unit, where software interprets human gestures to trigger lighting commands. This centralized setup enables dynamic, real-time behavior and supports flexible, software-driven features.

Streamlining ADAS & IVI Development with Advanced GMSL Diagnostics

Contemporary automotive ADAS and IVI systems are based on elaborate architectures constructed from complex communication devices. This solution highlights ADI's enablement of powerful real-time tools, designed to streamline development and enhance debug and diagnostic capabilities at all stages of a system’s lifecycle. The advanced diagnostic capabilities are presented in the context of a combined GMSL ADAS and IVI system, featuring a high-resolution 12MP quad-camera surround view system and a 4k display.

A²B 2.0: The Future of Infotainment Connectivity

Building on the proven legacy of A²B 1.0, the recently announced A²B 2.0 transforms in-vehicle audio networks into “internet-connected infotainment superhighways,” delivering 4 times the bandwidth and unlocking in-cabin experiences that were previously impossible. A²B 2.0 is engineered for seamless integration into evolving architectures like SDVs and supports Ethernet tunneling, making it a forward-looking solution that readily supports the growing Ethernet backbones in SDVs. This demonstration utilizes road noise capture with the ADXL318 RNC accelerometer and voice pre-processing implemented on ADI’s SHARC audio processor and the ADI LISTN portfolio of noise reduction & beamforming algorithms.

SDV-Ready Headlamps, No MCU Required

A classic ECU-controlled headlamp is converted into an SDV-ready device, controlled by a zonal controller via Ethernet. The solution utilizes Ethernet to the Edge Bus (E²B) and an LED driver to handle the lamp matrix. All control logic runs in software on the zonal level, enabling flexible and software-driven features. This proof-of-concept demo also includes additional necessary hardware functions such as stepper motor driver, smart switch for fan, and secure authenticator.

ADI LISTN: Elevating the In-Cabin Experience with Advanced Audio Capabilities

The ADI LISTN software suite transforms the driving experience with our solutions for Road Noise Cancellation, Personal Sound Zones, Acoustic Vehicle Alerting, and more, enabled by ADI's A²B audio bus, software drivers, and adaptive algorithms. This solution reduces the need for heavy passive damping materials, helping to reduce system cost, weight and material requirements. ADI’s high-performance solutions for improved in-cabin experience, delivering intelligence at the edge, provide customers with a faster time to market.

Immersive Video and Power Delivery via Zonal SDV Architecture

Learn more about the versatility of Zonal SDV architecture, with USB-PD charging with DisplayPort Alternate Mode from a portable device over USB Type-C. The system combines GMSL, USB-C, and DisplayPort to distribute data between sources, enabling seamless data transfer and supporting a range of applications. An uncompressed 1080p video stream is displayed on a monitor, providing an immersive experience.

Zonal-Ready Wireless EV Battery Management

ADI's Battery Management Solutions, including our production-ready wireless BMS (wBMS), increase performance, reliability, and lifetime value of EV batteries while reducing time to market and supporting various battery chemistries. The wBMS system is compatible with E²B technology, enabling remote ECU location and zonal ECU configurations, and demonstrates manufacturing integration ease through, RF robustness, and assembly speed.

View All Our CES 2026 Demonstrations

consumer 2026

消费电子应用演示


沉浸其中,引人入胜,赋予力量

见证消费电子设备中的物理智能如何赋能新型应用,精准解读我们的感官信号,同时预测我们的意图。通过基于机器学习(ML)且具备情境感知能力的可听戴解决方案,滤除干扰并加强关键声音,还原生活本该有的听觉体验。体验沉浸式空间3D音频系统,以精简尺寸和超低功耗,呈现震撼音效。

industrial 2026

机器人演示


物理智能的实际应用

抢先了解ADI的前沿技术如何重新定义现代机器人系统的自主性、精准度和智能水平。ADI的创新成果不仅提高了制造、医疗健康和物流等行业的生产力与安全性,同时也为自主化技术与人类无缝协作铺平了道路。随着机器人技术日益整合尖端硬件与精密算法,机器的能力边界正在被重塑,由此开启一个智能自动化深度融入日常生活和各行各业的新时代。

Woman looking at computer screen with code

软件解决方案演示


嵌入和加速。

亲身感受ADI提供的工具、资源与支持如何加速嵌入式系统设计进程。通过整合软件、模拟和数字技术,我们助力客户不断创新,从而推动数字化工厂、智慧出行和数字医疗的发展,有效应对气候变化挑战,实现人与世界万物的可靠互联。