Super Computing Systems AG: leanXcam
Super Computing Systems AG: leanXcam
leanXcam is an intelligent camera with a rich set of features that produces impressive performance with low production cost. The smart combination of a well-established sensor chip, a fast digital signal processor, a tailored Linux-based operation system and the image processing framework from SCS-Vision makes the leanXcam an incomparable achievement in the field of Vision. Communication is ensured by Ethernet connection and digital I/Os. The development environment and the entire software framework are distributed under the LGPL V2 open-source license and hence free of charge.Key Features:
- Programmable smart camera
- Open-source
- Low-cost
Applications:
- Security
- Industrial
- Machine manufacturers
Processors Supported:
- Analog Devices' Blackfin® BF537
Tools:
- C using GNU Toolchain
- GDB Debugger, Serial, Ethernet & JTAG
Operating Systems:
- uClinux – Microcontroller Linux
- OSCAR – Image Processing Framework
Supporting Documents:
Third Party Support:
- Super Computing Systems AG
Contact:
Super Computing Systems AG
Email: analog@scs.ch
Phone: +41 43 456 16 00