USB 2.0 high speed isolated robustly with 2nd Generation USB isolators
Compact USB port isolators for the first time allow USB 2.0 high speed operation and enhanced robustness for high-bandwidth applications in Digital Health, Instrumentation and Smart Industry. The ADuM4166 family, with 8kVpk isolation withstand, offers the highest levels of surge and cross-barrier IEC ESD robustness, as well as providing 8 mm creepage and clearance for two means of patient protection (2MOPP), with half-size package options to follow where less creepage is sufficient. Learn about the features of these USB isolators allowing easy design in for full signal integrity, EMC compliance and proven iCoupler robustness.
-
Conal Watterson博士
conal.watterson@analog.com
应用工程师
Conal Watterson博士是ADI公司接口与iCoupler®数字隔离器部的高级应用工程师,工作地点在爱尔兰利默里克。Conal拥有利默里克大学博士和工程硕士学位,自2010年以来发表了很多关于工业现场总线网络、诊断/可靠性、高速信号和隔离的论文和文章。他目前专注于集成隔离通信解决方案、高速接口和USB。