ADAS1000 ECG Analog Front-End with Diagnostic Performance
2013-03-11
The ADAS1000 is an integrated 5 channel AFE to support ECG measurement up to 8-leads with diagnostic performance. The chip supports additional features like Respiration-measurement, Pace-detect and AC/DC lead of detection.
ADAS1000 reduces 50 discrete components with one Single ChipADAS1000 ECG Analog Front-End with Diagnostic Performance
2013-03-11
The ADAS1000 is an integrated 5 channel AFE to support ECG measurement up to 8-leads with diagnostic performance. The chip supports additional features like Respiration-measurement, Pace-detect and AC/DC lead of detection.
ADAS1000 reduces 50 discrete components with one Single Chip
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}