Abstract
MAX2645为SiGe低噪声放大器(LNA), 具有25dB、关断模式以及可调的IP3功能。LNA优化用于2.65GHz MMDS频段的无线宽带应用。在高增益模式中MAX2645具有+17.5dB增益、2.0dB噪声系数以及+3.7dBm的IIP3。在低增益模式中7.9dB的插入损耗和+15.8dBm的IIP3。典型工作电压为+3.3V,电流在高增益模式中为低的8.9mA,而在低增益模式中为2.7mA,在关断模式中电流典型值为0.1µA。
表1概括了工作在2.65GHz上的MAX2645性能。图1则给出了在2.65GHz优化MAX2645性能的原理图。表2是器件清单。图2到图6给出了从2.6GHz到2.7GHz在高增益模式和低增益模式中LNA的性能。调谐电容为通用的Murata 0402 GRP1555C (GRM36)系列,而调谐电感为Murata 0402贴片电感的LQP10A系列。欲获得详细信息,请查询MAX2645 SiGe LNA数据资料和评估板手册。
Mode | ICC (mA) | Gain (dB) | NF (dB) | IIP3 (dBm) | S11 (dB) | S22 (dB) |
High Gain | 8.9 | +17.5 | 2.0 | +3.7 | 10.5 | 19.4 |
Low Gain | 2.7 | -7.9 | 14.2 | +15.8 | 8.4 | 8.2 |
注: VCC = +3.3V, RBIAS = 20kΩ |
图1. 工作在2.65GHz的MAX2645 SiGe LNA电路原理图
Designation | Quantity | Description |
C1 | 1 | 2.0pF ±5% ceramic capacitor (0402) Murata GRM36C0G020C50 |
C2 | 1 | 47pF ±5% ceramic capacitor (0402) Murata GRM36C0G470J50 |
C3 | 1 | 10µF, 16V tantalum capacitor AVX TAJC106K016 |
C4, C5 | 2 | 0.1µF ±10% ceramic capacitors (0603) Murata GRM39X7R104K016 |
C6 | 1 | 33pF ±5% ceramic capacitor (0402) Murata GRM36C0G330J50 |
C7 | 1 | 10pF ±5% ceramic capacitor (0402) Murata GRM36C0G100D50 |
L1 | 1 | 3nH ±5% inductor (0402) Murata LQG15HN3N0S02 |
L2 | 1 | 6.8nH ±5% inductor (0402) Murata LQG15HN6N8J02 |
L3 | 1 | 5.6nH ±5% inductor (0402) Murata LQG15HN5N6S02 |
R1 | 1 | 20kΩ ±1% resistor (0603) |
图2. MAX2645增益频率特性图
图3. MAX2645噪声系数频率特性图
图4. MAX2645输入IP3频率特性图
图5. MAX2645输入回波损耗频率特性图
图6. MAX2645输出回波损耗频率特性图