-
MAXREF36 Design Files2/17/2021ZIP1 M
概览
设计资源
评估硬件
产品型号带"Z"表示符合RoHS标准。评估此电路需要下列选中的电路板
- MAXREFDES36# IO-Link® 16 Channel Digital Input Hub
描述
Introduction
Programmable logic controllers (PLCs) and distributed control systems (DCSs) use more digital inputs than any other input signal type combined. Running wires in parallel back to the PLC for industrial digital inputs is not only expensive but also creates a wiring rat’s nest that is difficult to maintain. Field buses improved the situation considerably by moving the I/O interface from the PLC to a remote I/O hub mounted close to the field sensors. However, the lack of a single, universally accepted field bus has also created confusion, training challenges, high costs, and compatibility issues among equipment.1
IO-Link is the first open, field bus agnostic, low-cost, point-to-point serial communication protocol used for communicating with sensors and actuators that has been adopted as an international standard (IEC 61131-9).2 IO-Link finally standardizes interoperability of industrial equipment from all over the world. IO-Link can function directly from the PLC or can be integrated into all standard field buses, quickly making it the defacto standard for universally communicating with smart devices like the MAXREFDES36#.
The MAXREFDES36# is an IO-Link 16-channel digital input hub that fits on a small 53.75mm x 72mm printed circuit board (PCB). Maxim Integrated and Technologie Management Gruppe Technologie und Engineering (TMG TE) collaborated in designing the MAXREFDES36# as an IO-Link version 1.1/1.0 compliant digital input hub reference design. The MAXREFDES36# design consists of an industry standard Maxim Integrated IO-Link device transceiver (MAX14821), an efficient high-voltage step-down converter (MAX17552), a Renesas® ultra-low-power 16-bit microcontroller (RL78) utilizing TMG TE’s IO-Link device stack and two Maxim Integrated digital input serializers (MAX31913).
优势和特点
Applications
- Digital input modules for PLCs
- Assembly lines
- Conveyor systems
- Robotics
- Process control and automation
- Industrial automation
- PLC and DCS systems
Competitive Advantages
- Small size
- Low power
- Low cost
Features
- DIN rail form factor
- IEC 61131-9
- IO-Link version 1.1 and 1.0 compliant
- On-chip 8:1 serialization
- Fault monitoring
- Field powered LED drivers
Documentation & Resources
支持与培训
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.
样片申请及购买
Reference Design
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。