-
MAX77839QEVKIT: Evaluation Kit for the MAX77839 (FC2QFN) Data Sheet (Rev. 0)1/18/2022PDF765K
概览
优势和特点
- Sense points for high-accuracy measurements
- Accessible test points for EN, POK, and OUTS
- Output Voltage adjustable with SEL
- FPWM and Skip mode configurable (A and C options) (Skip mode default)
- POK status configurable (B and D options)
- Active Discharge functionality
产品详情
The MAX77839 evaluation kit (EV kit) provides a proven design to evaluate MAX77839, a 2.5A buck-boost converter. The IC is capable of 1.8V to 5.5V input and is output voltage adjustable between 2.3V to 5.3V (with SEL pin). The factory default output voltage of this EV kit is set at 3.3V. Output voltage can be adjusted by changing the SEL resistor value (R3). GPIO pin is available to support Force PWM or POK functionality. The EV kit is compatible with any version of the MAX77839 FC2QFN IC (MAX77827AEFQ+ is the default).
Applications
- 5G/2G/GSM Cellular Power
- Asset Tracking/Fleet Management
- RF Amplifier
- Single-Cell Li-ion Battery Powered Devices
- Smartphones ToF/Facial and Gesture Recognition
- System Power Pre-Regulation
相关产品
文档
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。