-
MAX40213EVKIT: Evaluation Kit for the MAX40213 Data Sheet (Rev. 1)6/23/2021PDF712K
概览
优势和特点
- Two Evaluation Circuits: 50Ω and Hi-Z Outputs for Different Equipment
- -40°C to +85°C Temperature Range
- Accommodates Easy-to-Use Components
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
The MAX40213 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40213 transimpedance amplifiers. Included in the EV kit are two different output circuits to accommodate different terminations on the equipment.
Note that the MAX40213 EV kit provides an electrical interface to the IC that is similar, but not the same as a photodiode.
The MAX40213 EV kit PCB comes with two MAX40213EWA+ installed.
Applications
- Industrial Safety Systems
- LIDAR Receivers
- Optical Distance Measurement
相关产品
文档
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。