概览

优势和特点

  • +2.7V to +5.5V Supply Voltage Range across VDD and VSS
  • 42MHz Gain Bandwidth Product (MAX40088/MAX40087), Gain = 5V/V Stable
  • 10MHz Gain Bandwidth Product (MAX40075/MAX40079), Gain = 1V/V Stable
  • Ultra-Low Distortion (0.0002% with 1kΩ load)
  • Proven PCB Layout
  • Fully Assembled and Tested

产品详情

应用

  • ADC缓冲器
  • DAC输出放大器
  • 数字测量
  • 低噪声麦克风/前置放大器
  • 医疗仪表
  • 应变仪/传感器放大器
  • 互阻放大器