-
MAX38800EVKIT: Evaluation Kit for the MAX38800 Data Sheet (Rev. 1)7/11/2018PDF1M
概览
优势和特点
- High-Efficiency Solution
- Up to 96% Peak
- Up to 95.5% Full-Load
- Up to 94% Light-Load Efficiency at 1A with DCM Enabled
- Inductor valley current limit is Configured to 7.5A (R_SEL = R1 = 2.67kΩ)
- Programmable Switching Frequency from 400kHz to 900kHz
- Programmable Positive and Negative OCP Limit
- Programmable Reference Voltage with External Input Option
- Fast Transient Response with Quick PWM™ Architecture
- Differential Remote Sense with Open-Circuit Detection
- Percentage-Based Output Power Good and OVP
- Open-Drain Status Indicator (STAT) Pin
- Input Undervoltage and Overvoltage Lockout
- Adaptive Dead Time Control
- Integrated Boost Switch
- 19-Bump WLCSP (2.2mm x 2.8mm) Footprint
- Operation Using Ceramic Input and Output Capacitors
产品详情
应用
- null
- GPU核电源
- I/O和芯片组供电电源
- null
- null