概览
优势和特点
- Input Supply Range from 3.5V to 65V
- Output Voltage: 3.3V/5V Fixed and Adjustable from 1V to 20V
- 2A/3A Output-Current Capability
- Frequency - Synchronization Input
- Spread Spectrum Available
- Voltage Monitoring PGOOD Output Available
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
The MAX25262/MAX25263 evaluation kits (EV kits) come fully assembled and tested. The EV kits demonstrate the MAX25262/MAX25263 synchronous buck converters. The EV kits operate over a wide 3.5V to 65V input range. The MAX25262EVKIT is populated with the MAX25262AFOA/ VY+, and the MAX25263EVKIT is populated with the MAX25263AFOC/VY+. The EV kit output voltage is fixed and easily configured with minimum component changes. Other converters in the family can be tested on the same EV kit; however, changing the IC or the output voltage may also require changing other components. Consult the IC data sheet for guidance on selecting the proper ICs and external components. Output voltage quality can be monitored by observing the PGOOD signal.
Applications
- Automotive ADAS and other safety critical applications
- Automotive High Power Sensor Fusion
- Automotive Infotainment Systems
- Distributed DC Power Systems
- Double battery automotive systems
- Navigation and Radio Head U
文档
-
MAX25263EVKIT Gerber Files - Design Files10/10/2022ZIP500K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。